(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dead Blow Hammer EA575BR-13

Dead Blow Hammer EA575BR-13
  • Volume Discount

【Product Specifications】
・Head color-Green (tough), Red (medium)
・Head replaceable system
・Head dia.…50mm
・Weight…900g
・Length…330mm

Part Number

Configured Part Number is shown.

EA575BR-13

Part Number
EA575BR-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support