(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Component Hammer (Long)

Component Hammer (Long)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Shockless Hammer
•Handle Material: Urethane

Part Number

Configured Part Number is shown.

Part Number
COM-05
COM-10
COM-25
COM-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

34842751/2 lb.395-8540430
1 Piece(s)Available

8 Days or more

46983101 lb.395-8558640
1 Piece(s)Available

8 Days or more

621253802 1/2 lbs.395-85911420
1 Piece(s)Available

11 Days or more

9121090015 lb.395-85826700

Loading...

  1. 1

Basic Information

Product Type Shockless hammer Handle material Urethane

Additional Products in this Category

Tech Support