(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Double Head Hammer EA575BE-3 (Part Numbers)

Double Head Hammer EA575BE-3
  • Volume Discount

【Product Specifications】
・Fiber glass handle
・Overall length-355mm
・With a rubber grip
・Head weight…1,350g
・Head dia.…33mm

Part Number

Configured Part Number is shown.

EA575BE-3

Part Number
EA575BE-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support