(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double-Ended Hammer

Double-Ended Hammer

Click this image to zoom it.

Part Number

Configured Part Number is shown.

Part Number
OHW-4
OHW-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Nominal Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

471304 lb.123-48202030
1 Piece(s)Available

8 Days or more

501405 lb.123-48382450
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Nominal Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Type Double-ended hammer Overall Length(mm) 440 Head material Carbon Steel
Handle material Oak Details Type No rubber grip

Additional Products in this Category

Tech Support