(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Key Wrench [With Holding Function] EA573AP

Hexagonal Key Wrench [With Holding Function] EA573AP
  • Volume Discount

【Product Specifications】
・Dim.-1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
・Max. shaft length-125mm
・With ball point
・Since the catcher ball prevent a bolt from coming off, single hand operation is possible. (Size of 3 to 10mm)
・Material-Chrome-vanadium steel

Part Number

Configured Part Number is shown.

EA573AP

Part Number
EA573AP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573AP in the Hexagonal Key Wrench [With Holding Function] EA573AP series.

Additional Products in this Category

Tech Support