(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dead Blow Nylon Hammer EA570A-1

Dead Blow Nylon Hammer EA570A-1
  • Volume Discount

【Product Specifications】
・Material-Head: Nylon, Handle: Hickory
・100% of powerful impact can be applied from the patented rebound force absorbing system.
・Select the head from EA570AC-22 to -60, AD-22 to -60.
・Head dia.…22mm
・Length…270mm
・Weight…180g

Part Number

Configured Part Number is shown.

EA570A-1

Part Number
EA570A-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA570A-1 in the Dead Blow Nylon Hammer EA570A-1 series.

Additional Products in this Category

Tech Support