(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Safety Hammer【1-2 Pieces Per Package】

Safety Hammer

Move the mouse over the image to zoom

  • RHM30
  • RHM-HD30
  • RHM-S30
  • RHM-BL30
  • RHM-BH30
  • RHM-YH30
  • RHM-RH30
  • RHM-WH30
  • Volume Discount

•Handle Material: Hickory
•Quantity In 1 Set: 2 pcs.

Part Number

Configured Part Number is shown.

Part Number
RHM50
RHM60
RHM-BH30
RHM-BH40
RHM-RH50
RHM-S30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Product Type Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Head material Part Handle material Set / Part Head Material Head Type Mass
(g)
Quantity in 1 set Application Material Accessory
1 Piece(s)Available

8 Days or more

Soft Hammer (Resin Head)50131360--HickorySet--1100---Accessory Hammer Head RHM-BH, RHM-RH
1 Piece(s)Available

10 Days or more

Soft Hammer (Resin Head)60150400--HickorySet--1700---Accessory Hammer Head RHM-BH, RHM-RH
1 Piece(s)Available

10 Days or more

Part30--OtherReplacement Head-Part (replacement hammer head)ElastomerHead - Black (Medium Soft)--For semi-strong hammering.Caoutchouc Rubber-
1 Piece(s)Available

13 Days or more

Part40--OtherReplacement Head-Part (replacement hammer head)ElastomerHead - Black (Medium Soft)--For semi-strong hammering.Caoutchouc Rubber-
1 Piece(s)Available

10 Days or more

Part50--OtherReplacement Head-Part (replacement hammer head)Cellulose AcetateHead - Transparent Orange (Hard)--For work at assembly and machining plants.Cellulose Acetate-

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

Part30---Wedge-Part (cast iron shell)--1702 pcs.--With Hex Bolt, Nut
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Product Type Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Head material Part Handle material Set / Part Head Material Head Type Mass
(g)
Quantity in 1 set Application Material Accessory

Loading...

  1. 1

Additional Products in this Category

Tech Support