(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Probe Set EA566AF-1

Precision Probe Set EA566AF-1
  • Volume Discount

[Product Specifications]
・Handle, tip material-Stainless steel
・Full length-148 to 157mm
・Tip dia.-Dia. 0.6mm
・Contained in a case
・Tip shape…Hook, double bent, 35° bent, straight

Part Number

Configured Part Number is shown.

EA566AF-1

Part Number
EA566AF-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA566AF-1 in the Precision Probe Set EA566AF-1 series.

Additional Products in this Category

Tech Support