(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(+)(-) Screwdriver Set EA557DC-10

(+)(-) Screwdriver Set EA557DC-10
  • Volume Discount

[Product Specifications]
・Shaft length-100mm
・Tip x Shaft dia.-(+) #2 x dia. 6.3mm
・Blade width x Blade thickness-(-) 6.0 x 1.0mm
・With bag-EA925MC-11A

Part Number

Configured Part Number is shown.

EA557DC-10

Part Number
EA557DC-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557DC-10 in the (+)(-) Screwdriver Set EA557DC-10 series.

Additional Products in this Category

Tech Support