(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Steel Plate Scissors EA544MA-5

Steel Plate Scissors EA544MA-5
  • Volume Discount

【Product Specifications】
・Cutting capacity-Steel plate: 1.54mm, Stainless steel: 1.24mm
・Lefty/righty
・Overall length-240mm
・Blade length-30mm
・With a spring

Part Number

Configured Part Number is shown.

EA544MA-5

Part Number
EA544MA-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support