(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

[ESD] Precision Nippers EA535TL-1 (Part Numbers)

[ESD] Precision Nippers EA535TL-1
  • Volume Discount

【Product Specifications】
・Full length-125mm
・Blade-Laser flash
・Blade length…4.1mm
・Cutting capacity(copper wire)…0.1 to 0.65mm

Part Number

Configured Part Number is shown.

EA535TL-1

Part Number
EA535TL-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support