(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Threadzaurus (Screw Pliers) EA532DE-160

Threadzaurus (Screw Pliers) EA532DE-160
  • Volume Discount

[Product Specifications]
・Material …High Carbon steel
・Suitable Size …Tip Section :Dia 3 To 9.5mm、Body Section :Dia 5.5 To 10mm
・Length(Mm) …160
・Cutting Capacity …Copper Wire :Dia 1.2
・For Removing Squashed, Low-head Truss Screws Or Pan Head Screws
・TheSpring Will Reduce The Load Of Continuos Work.

Part Number

Configured Part Number is shown.

EA532DE-160

Part Number
EA532DE-160
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA532DE-160 in the Threadzaurus (Screw Pliers) EA532DE-160 series.

Additional Products in this Category

Tech Support