(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Wrench EA530HC-8

Adjustable Wrench EA530HC-8
  • Volume Discount

[Product Specifications]
・Material-Chrome-vanadium steel
・With opening width scale
・It is easy to use at narrow spaces because the tip is thin at 4.5 mm.
・Length-216mm
・Max. jaw width-39mm
・Weight-335g

Part Number

Configured Part Number is shown.

EA530HC-8

Part Number
EA530HC-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530HC-8 in the Adjustable Wrench EA530HC-8 series.

Additional Products in this Category

Tech Support