(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Handle Adjustable Wrench EA530HB-31

Short Handle Adjustable Wrench EA530HB-31
  • Volume Discount

[Product Specifications]
・Material-Chrome-vanadium steel
・Wider opening type compared to the conventional types
・Length…150mm
・Jaw width…34mm
・Weight…205g

Part Number

Configured Part Number is shown.

EA530HB-31

Part Number
EA530HB-31
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530HB-31 in the Short Handle Adjustable Wrench EA530HB-31 series.

Additional Products in this Category

Tech Support