(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Wrench EA530GC-6

Adjustable Wrench EA530GC-6
  • Volume Discount

[Product Specifications]
・Material-Special steel
・With opening width scale
・Designed for 3-face holding of bolts and nuts Shape free of contact with corner, permitting easy torque application and stable tightening and loosening
・Balls at the bottom jaw eliminate a longitudinal play, providing a good operation accuracy. (excluding -12)
・Length-150mm
・Jaw width-6 to 24mm
・Weight-90g

Part Number

Configured Part Number is shown.

EA530GC-6

Part Number
EA530GC-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530GC-6 in the Adjustable Wrench EA530GC-6 series.

Additional Products in this Category

Tech Support