(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Wrench (15 degrees Type) EA530B-450

Adjustable Wrench (15 degrees Type) EA530B-450
  • Volume Discount

【Product Specifications】
・Material-Swedish steel
・Length…450mm
・Jaw width…53mm
・Weight…1,663g

Part Number

Configured Part Number is shown.

EA530B-450

Part Number
EA530B-450
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530B-450 in the Adjustable Wrench (15 degrees Type) EA530B-450 series.

Additional Products in this Category

Tech Support