(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vise Collet EA525XC-6【2 Pieces Per Package】

Vise Collet EA525XC-6
  • Volume Discount

[Product Specifications]
・Contact surface-Rubber
・Material-Aluminum alloy + rubber
・With magnet
・Length…150mm

Part Number

Configured Part Number is shown.

EA525XC-6

Part Number
EA525XC-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA525XC-6 in the Vise Collet EA525XC-6 series.

Additional Products in this Category

Tech Support