(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

arbor press (Rack Type)

arbor press (Rack Type)
  • Volume Discount

[Features]
·Both punch and press are possible by reversing the ram.
·made of steel

Part Number

Configured Part Number is shown.

EA525X-50

Part Number
EA525X-50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Weight 8.6 kg Overall Height 254mm Materials Cast iron
Product Type Main unit Maximum Press Thickness 100mm Depth 115mm
Ram Size 19×19mm Base size 100×240mm Pressurizing capacity 0.5 t
Specification 1 4548745101829

Additional Products in this Category

Tech Support