(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chain Grip Pliers

Chain Grip Pliers
  • Volume Discount

•Graspable Maximum Pipe O.D. (mm): 160
•Chain Length (mm): 480

PDF

Part Number

Configured Part Number is shown.

 
Part Number
181-10
181-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

2508430890058690486-4573900
1 Piece(s)Available

9 Days or more

3008430890059697486-45811140

Loading...

  1. 1

Basic Information

Graspable Maximum Pipe O.D.(mm) 160 Chain Length(mm) 480

Additional Products in this Category

Tech Support