(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[For EA525X-13] Flat ribbon cable cutter EA525X-14

[For EA525X-13] Flat ribbon cable cutter EA525X-14
  • Volume Discount

【Product Specifications】
・Support for up to 68-pole flat cable
・Support for ribbon cable up to 81.8mm wide and 14 gauge thick
・Capable of cutting without pulling the inner wire, which is more effective than hand tools
・Capable of cutting at right angles
・For EA525X
・Use this together with EA525X-13 for installation to EA525X.
・Specification…Body set

Part Number

Configured Part Number is shown.

EA525X-14

Part Number
EA525X-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support