(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision vise EA525AT-21

Precision vise EA525AT-21
  • Volume Discount

[Product Specifications]
・The jaw can be slid and fixed with a hexagonal wrench only without re-insertion of the pin.
・Jaw width-50mm
・Opening-65mm
・Weight-1.8kg
・Accuracy-±0.005mm
・Accessory-Inserting pin: 1 pc
・Alloy steel

Part Number

Configured Part Number is shown.

EA525AT-21

Part Number
EA525AT-21
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA525AT-21 in the Precision vise EA525AT-21 series.

Additional Products in this Category

Tech Support