(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision vise EA525AT-1

Precision vise EA525AT-1
  • Volume Discount

[Product Specifications]
・Accuracy-±0.005mm
・Alloy steel
・Accessory-Inserting pin: 1 pc
・The jaw can be slid and fixed with a hex wrench only without re-insertion of the pin.
・Jaw width…36mm
・Opening…40mm
・Weight…1.0kg

Part Number

Configured Part Number is shown.

EA525AT-1

Part Number
EA525AT-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA525AT-1 in the Precision vise EA525AT-1 series.

Additional Products in this Category

Tech Support