(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Overall Length (mm): 300
•Overall Width (mm): 120
•Trusco Code: 751-2830
•Full Height (mm): 80
•Mouth Width (mm): 80
Overall Length(mm) | 300 | Overall Width(mm) | 120 | Full height(mm) | 80 |
---|---|---|---|---|---|
Mouth Width(mm) | 80 | Mouth Opening(mm) | 50 | Mouth Depth(mm) | 32 |
Max. Tightening Force(kN) | 2.16 | Material (Main Body) | FC250 | Material (clasp) | S50C Quenched |
Trusco Code | 751-2830 | Hose Mounting Port | WPS1/8×3×1/4 | Mass(kg) | 7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy