(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crowbar EA519AZ-150

Crowbar EA519AZ-150
  • Volume Discount

【Product Specifications】
・Material-Carbon steel for machine structural use
・This product is integrally forged and strong, with the style suitable for maintenance of railways.
・Length…1,500mm
・Tip width…65mm
・Shaft dia.…28mm
・Weight…9.5kg

Part Number

Configured Part Number is shown.

EA519AZ-150

Part Number
EA519AZ-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Additional Products in this Category

Tech Support