(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Gun (for Welding) EA365VA-3

Heat Gun (for Welding) EA365VA-3
  • Volume Discount

[Product Specifications]
・Warm flow,Temperature-310℃
・Air pressure-130mmAq
・switch-Airflow switchable to 3 levels(OFF, FLOW AIR, FLOW HOT AIR)
・Power supply-AC100V, (50/60Hz)
・Power consumption-300W
・Size-260x70x191(H)mm
・Weight-About 740g
・Welding only heatgun
・Realizes temperature and wind pressure best suited for PVC welding.
・Cord Length(m)-30

Part Number

Configured Part Number is shown.

EA365VA-3

Part Number
EA365VA-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA365VA-3 in the Heat Gun (for Welding) EA365VA-3 series.

Additional Products in this Category

Tech Support