(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Gun Set EA365VA-11

Heat Gun Set EA365VA-11
  • Volume Discount

【Product Specifications】
・Warm flow,Temperature-450℃
・Air flow-180L/min
・switch-Airflow switchable to 3 levels(OFF, FLOW AIR, FLOW HOT AIR)
・Power supply-AC100V, (50/60Hz)
・Power consumption-1000W
・Size-213x70x191(H)mm
・Weight-About 750g
・Code Length(m)-30Accessories-Nozzles 3pcs., Steel case

Part Number

Configured Part Number is shown.

EA365VA-11

Part Number
EA365VA-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Additional Products in this Category

Tech Support