(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Gun (Small Size) EA365V-1

Heat Gun (Small Size) EA365V-1
  • Volume Discount

[Product Specifications]
・Warm flow,Temperature-350℃
・Air flow-64L/min
・Power supply-AC100V, (50/60Hz)
・Power consumption-330W
・Cord Length(m)- about 1.8
・Size-φ47x243mm
・Weight-About 220g (except power cord)
・Accessories-Hex stand

Part Number

Configured Part Number is shown.

EA365V-1

Part Number
EA365V-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA365V-1 in the Heat Gun (Small Size) EA365V-1 series.

Additional Products in this Category

Tech Support