(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Gun EA365SB (Part Numbers)

Heat Gun EA365SB
  • Volume Discount

[Product Specifications]
・With a case
・Temperature-50 to 600℃ (adjustable on a 10℃ basis)
・Airflow-0.25 to 0.5m3/min (10 steps)
・Power source-100V, 1,300W
・Dim.-205 x 255mm
・Weight-1.0kg
・Cord length-2.5m
・With memory function to store up to 4 pieces of data
・With two tip nozzles (EA365SB-5, -8)

Part Number

Configured Part Number is shown.

EA365SB

Part Number
EA365SB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA365SB in the Heat Gun EA365SB series.

Additional Products in this Category

Tech Support