(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Type Soldering Iron EA304ZD-100

Gas Type Soldering Iron EA304ZD-100
  • Volume Discount

【Product Specifications】
・Cartridge capacity…20ml
・Highest temperature…500℃(torch : 1,300℃)
・Capacity…30 to 100W
・Operable time…120 min
・Full length…220mm
・Use butane gas,EA916WR-10A.

Part Number

Configured Part Number is shown.

EA304ZD-100

Please ask MISUMI to check availability of this product.

Part Number
EA304ZD-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Additional Products in this Category

Tech Support