(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Bond Belt EA163K-60【5 Pieces Per Package】

Resin Bond Belt EA163K-60
  • Volume Discount

【Product Specifications】
・Size (width x length)-10 x 330mm
・For EA163CP-2, K, KA, EA163DA, HA, HC, SA (P.871)
・Grits…#60

Part Number

Configured Part Number is shown.

EA163K-60

Part Number
EA163K-60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA163K-60 in the Resin Bond Belt EA163K-60 series.

Additional Products in this Category

Tech Support