(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coarse File

Coarse File
  • Volume Discount

[Features] File whose blades are shaped by cutting, unlike the driving type setting. Rough pitch makes it suitable for removing films of paint or light metals such as copper and aluminum which tend to clog on hard rubber, plastic or wood, obtaining an excellent finished surface.

Part Number

Configured Part Number is shown.

Part Number
HI15061
HI15062
HI20061
HI20062
HI25061
HI25062
HI30061
HI30062
HI35061
HI35062
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Roughness of the Grain Width×Thickness
(mm)
1 Piece(s)Available

11 Days or more

150coarse16×4
1 Piece(s)Available

8 Days or more

150Second cut16×4
1 Piece(s)Available

11 Days or more

200coarse21×4.5
1 Piece(s)Available

8 Days or more

200Second cut21×4.5
1 Piece(s)Available

11 Days or more

250coarse25×6
1 Piece(s)Available

11 Days or more

250Second cut25×6
1 Piece(s)Available

11 Days or more

300coarse30×7
1 Piece(s)Available

8 Days or more

300Second cut30×7
1 Piece(s)Available

8 Days or more

350coarse34×7.5
1 Piece(s)Available

14 Days or more

350Second cut34×7.5

Loading...

  1. 1

Basic Information

Shape Flat

Additional Products in this Category

Tech Support