(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rasp-Cut File (Lead Work Type)

Rasp-Cut File (Lead Work Type)
  • Volume Discount

[Features] Both sides are rough (roughly cut).

Part Number

Configured Part Number is shown.

Part Number
HA20030
HA25030
HA30030
HA35030
HI15030
HI20030
HI25030
HI30030
HI35030
MA15090
MA20090
MA25090
MA30090
MA35090
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Shape Width×Thickness
(mm)
Width
(mm)
1 Piece(s)Available

8 Days or more

200Semi-Circular21×6-
1 Piece(s)Available

8 Days or more

250Semi-Circular25×7-
1 Piece(s)Available

11 Days or more

300Semi-Circular30×8.5-
1 Piece(s)Available

8 Days or more

350Semi-Circular34×10-
1 Piece(s)Available

11 Days or more

150Flat16×4-
1 Piece(s)Available

11 Days or more

200Flat21×5-
1 Piece(s)Available

14 Days or more

250Flat25×6-
1 Piece(s)Available

11 Days or more

300Flat30×7-
1 Piece(s)Available

8 Days or more

350Flat34×7.5-
1 Piece(s)Available

14 Days or more

150Round-φ6
1 Piece(s)Available

14 Days or more

200Round-φ8
1 Piece(s)Available

14 Days or more

250Round-φ10
1 Piece(s)Available

8 Days or more

300Round-φ12
1 Piece(s)Available

14 Days or more

350Round-φ15

Loading...

  1. 1

Basic Information

Application For soft metals.

Additional Products in this Category

Tech Support