(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond File Round Diamond Line (Part Numbers)

Diamond File Round Diamond Line
  • Volume Discount

[Features] The parallel diamond electrodeposited section diameter is ultra-fine at φ1.0 mm to φ2.0 mm (with tapered tip) and the handle has a large diameter, making it easy to grip and increasing workability. Ideal for groove hole drilling.

Part Number

Configured Part Number is shown.

DLMA2020

Part Number
DLMA2020
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Particle Size(#) #200 Shape Round File Length × Total Length(mm) 50×170
Width(mm) φ2.0

Please check the type/dimensions/specifications of the part DLMA2020 in the Diamond File Round Diamond Line series.

Additional Products in this Category

Tech Support