(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bright -900 Super D (Diamond File)

Bright -900 Super D (Diamond File)
  • Volume Discount

[Features] · Great sharpness and high cutting ability
· Little clogging and high durability.
· A unique, instantly recognizable form = Humanic Curve

Part Number

Configured Part Number is shown.

BDSSA052

Part Number
BDSSA052
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

14 Days or more

Loading...

  1. 1

Basic Information

Shape Triangle File Length × Total Length(mm) 70×200 Width(mm) 4.5
Mass(kg) 0.03

Please check the type/dimensions/specifications of the part BDSSA052 in the Bright -900 Super D (Diamond File) series.

Additional Products in this Category

Tech Support