(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Iron Jaw for Kitagawa (High Jaw)【3 Pieces Per Package】

Iron Jaw for Kitagawa (High Jaw)
  • Volume Discount

•Width (mm): 111
•Depth (mm): 50
•Height (mm): 90

PDF

Part Number

Configured Part Number is shown.

B212H90

 
Part Number
B212H90
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

3 Pieces Per Package

1 Pack(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Chuck Nominal Size 12
Jaw Height(mm) 90 Compatible Manufacturer Kitagawa Width(mm) 111
Depth(mm) 50 Height(mm) 90

Please check the type/dimensions/specifications of the part B212H90 in the Iron Jaw for Kitagawa (High Jaw) series.

Additional Products in this Category

Tech Support