(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

9.52 mm Square Drive Sockets Socket with Magnet, MP Deep Type Deep Sockets(Single Hex)

Part Number

Configured Part Number is shown.

312MP70

Part Number
312MP70
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.52
Socket Shape 6 Sq. Flat Width (Dimension S) 12 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Total Length (L Size)(mm) 70 Shape B Dimensions D1 (φ)(mm) 20
Dimensions D2 (φ)(mm) 20

Please check the type/dimensions/specifications of the part 312MP70 in the 9.52 mm Square Drive Sockets Socket with Magnet, MP Deep Type Deep Sockets(Single Hex) series.

Additional Products in this Category

Tech Support