(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual One-Hand Tool, Crimp Terminal with Insulation Coating, for Sleeve 34S

Manual One-Hand Tool, Crimp Terminal with Insulation Coating, for Sleeve 34S
  • Volume Discount

•Application: Bare Crimp Terminal / Sleeve, Crimp Terminal with Insulation Coating / Sleeve
•JAN Code: 4906274800338
•Range: 1.25, 2.0
•Trusco Cord: 152-6961
•Total Length (mm): 195

Part Number

Configured Part Number is shown.

34S

Part Number
34S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Apply Bare Crimp Terminal / Sleeve, Crimp Terminal with Insulation Coating / Sleeve Range 1.25, 2.0 Dimensions(mm) 195
Mass(g) 350

Please check the type/dimensions/specifications of the part 34S in the Manual One-Hand Tool, Crimp Terminal with Insulation Coating, for Sleeve 34S series.

Additional Products in this Category

Tech Support