(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cartridge Roll with Shaft, Straight Type【10 Pieces Per Package】 (RS1036)

Cartridge Roll with Shaft, Straight Type RS1036
  • Volume Discount

[Features]
· Autogenous action enables continuous grinding with new abrasive surfaces constantly formed.
· Ideal for polishing and deburring detailed parts.

Part Number

Configured Part Number is shown.

RS1036

Part Number
RS1036
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Grit Size
(#)

10 Pieces Per Package

1 Pack(s)Available

54 Days or more

10203100

Loading...

  1. 1

Basic Information

Use Polishing Model Flap with shaft Maximum Engine Speed(min-1) 20000

Additional Products in this Category

Tech Support