(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Cutter (Titanium Coating) Pointed Type

Carbide Cutter (Titanium Coating) Pointed Type
  • Volume Discount

[Features]
· Selectable from multiple shapes according to the application. It is a pointed-tip carbide cutter with titanium coating.

Part Number

Configured Part Number is shown.

RD6312G-TN

Part Number
RD6312G-TN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

33 Days or more

Loading...

  1. 1

Basic Information

Product Model shank diameter 3 mm Flute Shape Cross Cut Shape Tree-shape
Shank Material All Carbide Flute Diameter(mm) 6.3 Blade Length(mm) 12
Maximum Engine Speed(min-1) 25000 Overall Length(mm) 38

Please check the type/dimensions/specifications of the part RD6312G-TN in the Carbide Cutter (Titanium Coating) Pointed Type series.

Additional Products in this Category

Tech Support