(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Carbide Cutter (Titanium Coating) Bullet Type

Carbide Cutter (Titanium Coating) Bullet Type
  • Volume Discount

[Features]
· Selectable from multiple shapes according to the application. It is a shell type carbide cutter with titanium coating.

Part Number

Configured Part Number is shown.

RD12725C-TN

Part Number
RD12725C-TN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

33 Days or more

Loading...

  1. 1

Basic Information

Product Model shank diameter 6 mm Flute Shape Cross Cut Shape Round tip type cylinder
Shank Material All Carbide Flute Diameter(mm) 12.7 Blade Length(mm) 25
Maximum Engine Speed(min-1) 13000 Handle length(mm) 45

Please check the type/dimensions/specifications of the part RD12725C-TN in the Carbide Cutter (Titanium Coating) Bullet Type series.

Additional Products in this Category

Tech Support