(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Cutter Reverse Taper Type

Carbide Cutter Reverse Taper Type
  • Volume Discount

[Features]
· Selectable from multiple shapes according to the application. Reverse taper type carbide cutter.

Part Number

Configured Part Number is shown.

Part Number
RD12712N
RS34N
RS12712N
RS563N
RS636N
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Model Flute Shape Flute Diameter
(mm)
Blade Length
(mm)
Maximum Engine Speed
(min-1)
Overall Length
(mm)
Handle length
(mm)
1 Piece(s)Available

17 Days or more

shank diameter 6 mmCross Cut12.71213000-45
1 Piece(s)Available

17 Days or more

shank diameter 3 mmSpiral cut343800038-
1 Piece(s)Available

15 Days or more

shank diameter 6 mmSpiral cut12.71213000-45
1 Piece(s)Available

15 Days or more

shank diameter 3 mmSpiral cut56.33000038-
1 Piece(s)Available

14 Days or more

shank diameter 3 mmSpiral cut6.3625000-38

Loading...

  1. 1

Basic Information

Shape Reverse Taper Type Shank Material All Carbide

Additional Products in this Category

Tech Support