(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Cutter, Cut Taper Tip Type

Carbide Cutter, Cut Taper Tip Type
  • Volume Discount

[Features]
· Selectable from multiple shapes according to the application. Tapered tip sharp carbide cutter.

Part Number

Configured Part Number is shown.

Part Number
RD6312M
RS6312M
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Shape
1 Piece(s)Available

17 Days or more

Cross Cut
1 Piece(s)Available

17 Days or more

Spiral cut

Loading...

  1. 1

Basic Information

Product Model shank diameter 3 mm Shape Cone Cutoff Tip Type Shank Material All Carbide
Flute Diameter(mm) 6.3 Blade Length(mm) 12 Maximum Engine Speed(min-1) 25000
Handle length(mm) 38

Additional Products in this Category

Tech Support