(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Mounted Points - Ceramic Grindstone, High Precision, SMF/SMP【10 Pieces Per Package】

Mounted Points - Ceramic Grindstone, High Precision, SMF/SMP
  • Volume Discount

[Features]
· A tip part where special ceramic abrasive grains are blended with elastic rubber. An excellent product that supports everything from rough grinding to medium polishing.
· Rubber grindstone suitable for polishing work.
· It adapts well to the shape of the workpiece and provides a soft texture.
· Metallic sounds and noises during machining are extremely low compared to grindstones.
[Applications]
· Ideal for polishing precious metals, stainless steel, or aluminum.

Part Number

Configured Part Number is shown.

Part Number
SMP1010
SMP1013
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

220

10 Pieces Per Package

1 Pack(s)Available

39 Days or more

500

Loading...

  1. 1

Basic Information

Model Grindstone Shaft Diameter(mm) 3 Grinding Wheel Outer Diameter(mm) 10
Grinding Wheel Length(mm) 20 Shape Cylinder Shaft length(mm) 30

Additional Products in this Category

Tech Support