(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG Felt Disc (S/H)【5 Pieces Per Package】 (Part Numbers)

SG Felt Disc (S/H)
  • Volume Discount

[Features]
· Ideal for finish polishing mirrored surfaces to reflect objects with the clarity of mirrors.
· The soft type is soft and easy to use.
· Hard type with excellent durability.
· Use with application of abrasive.
· Equivalent to roughly #800 buff polishing.

(i)Caution

  • Image shows soft type.

Part Number

Configured Part Number is shown.

SG-FD100H

Part Number
SG-FD100H
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Type Felt Disc work material general steel Outer diameter Dimensions(mm) 100
Particle Size(#) 800 abrasive grain Not applicable Details Type Hard
Maximum Number of Rotation(min-1) 8000

Additional Products in this Category

Tech Support