(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NRS Carbide Bar, Reverse Cone

NRS Carbide Bar, Reverse Cone
  • Volume Discount

•Shape: Reverse Tapered
•Shank Diameter Information (mm): 8

Part Number

Configured Part Number is shown.

Part Number
TCBT8200
TCBT8400
TCBT8400K
TCBT8500
TCBT8500-8
TCBT8500D-8
TCBT8500K
TCBT8800D
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type Blade tip shape Blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Shank Diameter Information
(mm)
Angle
(°)
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmSpiral cut3738-10
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut6750-10
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut6750-10
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut121358-20
1 Piece(s)Available

9 Days or more

-Spiral cut121358820
1 Piece(s)Available

8 Days or more

-Cross Cut121358820
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut121358-20
1 Piece(s)Available

8 Days or more

-Cross Cut161963818

Loading...

  1. 1

Basic Information

Shape Reverse Taper Type

Additional Products in this Category

Tech Support