(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NRS Carbide Bar, Cone

NRS Carbide Bar, Cone
  • Volume Discount

•Shape: Cut Tip Cone Type
•Shank Diameter Information (mm): 8

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TCBT2200
TCBT2200K
TCBT2400K
TCBT2600
TCBT2600C
TCBT2600K
TCBT2700
TCBT2700-1
TCBT2700-1-8
TCBT2700C-1
TCBT2700D-1-8
TCBT2700K-1
TCBT2750D-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type Blade tip shape Blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Shank Diameter Information
(mm)
1 Piece(s)Available

9 Days or more

Shank diameter 3 mmSpiral cut31138-
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmCross Cut31138-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut61950-
1 Piece(s)Available

9 Days or more

Shank diameter 6 mmSpiral cut101665-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut101665-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut101665-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut121965-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut122270-
1 Piece(s)Available

9 Days or more

-Spiral cut1222708
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut122270-
1 Piece(s)Available

8 Days or more

-Cross Cut1222708
1 Piece(s)Available

14 Days or more

Shank diameter 6 mmCross Cut122270-
1 Piece(s)Available

8 Days or more

-Cross Cut1622738

Loading...

  1. 1

Basic Information

Shape Cone Cutoff Tip Type

Additional Products in this Category

Tech Support