(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NRS Carbide Bar 60°/90°

NRS Carbide Bar 60°/90°
  • Volume Discount

Flute Shape: Cross Cut
Product Model: Shank Diameter 6mm
Shape: 90° Cone Type
For complete product overview and details on NRS Carbide Bar 60°/90° see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TCBT2000D
TCBT2800D
TCBT2810
TCBT2810D
TCBT2820
TCBT2820D
TCBT2840D
TCBT2900
TCBT2900D
TCBT2920
TCBT2920D
TCBT2940D
TCBT2960
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type Blade tip shape Shape Blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut90 ° Cone Type10555
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut90 ° Cone Type16860
1 Piece(s)Available

13 Days or more

Shank diameter 3 mmSpiral cut90 ° Cone Type31.538
1 Piece(s)Available

9 Days or more

Shank diameter 3 mmCross Cut90 ° Cone Type31.538
1 Piece(s)Available

9 Days or more

Shank diameter 6 mmSpiral cut90 ° Cone Type6350
1 Piece(s)Available

11 Days or more

Shank diameter 6 mmCross Cut90 ° Cone Type6350
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut90 ° Cone Type12654
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut60° Cone Type121160
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut60° Cone Type121160
1 Piece(s)Available

13 Days or more

Shank diameter 6 mmSpiral cut60° Cone Type6450
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut60° Cone Type6450
1 Piece(s)Available

14 Days or more

Shank diameter 6 mmCross Cut60° Cone Type10855
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut60° Cone Type1614.560

Loading...

  1. 1

Additional Products in this Category

Tech Support