(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight/End Mill Shank, Flat Type, ADFLS-2D

Carbide Solid Drill Bits - Straight/End Mill Shank, Flat Type, ADFLS-2D
  • Volume Discount

[Features]
· Can be used in various applications such as counterboring of inclined and curved surfaces and semi-split hole drilling.
· The wear-resistant layer suppresses abrasion and prevents crack propagation due to the periodic nano-layered coating.
· The original bottom edge shape reduces the cutting resistance and achieves stable processing.

(i)Caution

  • Unevenness in color may occur in the coating, but this does not affect the performance.

PDF

Part Number

Configured Part Number is shown.

Part Number
ADFLS-2D-3
ADFLS-2D-3.1
ADFLS-2D-3.2
ADFLS-2D-3.3
ADFLS-2D-3.4
ADFLS-2D-3.5
ADFLS-2D-3.6
ADFLS-2D-3.7
ADFLS-2D-3.8
ADFLS-2D-3.9
ADFLS-2D-4
ADFLS-2D-4.1
ADFLS-2D-4.2
ADFLS-2D-4.3
ADFLS-2D-4.4
ADFLS-2D-4.5
ADFLS-2D-4.6
ADFLS-2D-4.7
ADFLS-2D-4.8
ADFLS-2D-4.9
ADFLS-2D-5
ADFLS-2D-5.1
ADFLS-2D-5.2
ADFLS-2D-5.3
ADFLS-2D-5.4
ADFLS-2D-5.5
ADFLS-2D-5.6
ADFLS-2D-5.7
ADFLS-2D-5.8
ADFLS-2D-5.9
ADFLS-2D-6
ADFLS-2D-6.5
ADFLS-2D-6.8
ADFLS-2D-7
ADFLS-2D-7.5
ADFLS-2D-7.8
ADFLS-2D-8
ADFLS-2D-8.5
ADFLS-2D-8.8
ADFLS-2D-9
ADFLS-2D-9.5
ADFLS-2D-9.8
ADFLS-2D-10
ADFLS-2D-10.5
ADFLS-2D-10.8
ADFLS-2D-11
ADFLS-2D-11.8
ADFLS-2D-12
ADFLS-2D-12.5
ADFLS-2D-13
ADFLS-2D-13.5
ADFLS-2D-14
ADFLS-2D-15
ADFLS-2D-16
ADFLS-2D-17
ADFLS-2D-17.5
ADFLS-2D-18
ADFLS-2D-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No. Under Head Length ℓ₂
(mm)
Shape (type)
1 Piece(s)Available

18 Days or more

315100End Mill Shank63332300301
1 Piece(s)Available

9 Days or more

3.115100End Mill Shank63332310311
1 Piece(s)Available

9 Days or more

3.215100End Mill Shank63332320321
1 Piece(s)Available

9 Days or more

3.315100End Mill Shank63332330331
1 Piece(s)Available

9 Days or more

3.416100End Mill Shank63332340341
1 Piece(s)Available

9 Days or more

3.516100End Mill Shank63332350351
1 Piece(s)Available

9 Days or more

3.616100End Mill Shank63332360361
1 Piece(s)Available

9 Days or more

3.716100End Mill Shank63332370371
1 Piece(s)Available

9 Days or more

3.819100End Mill Shank63332380381
1 Piece(s)Available

9 Days or more

3.919100End Mill Shank63332390391
1 Piece(s)Available

9 Days or more

419100End Mill Shank63332400401
1 Piece(s)Available

9 Days or more

4.119100End Mill Shank63332410411
1 Piece(s)Available

18 Days or more

4.221100End Mill Shank63332420421
1 Piece(s)Available

9 Days or more

4.321100End Mill Shank63332430431
1 Piece(s)Available

9 Days or more

4.421100End Mill Shank63332440441
1 Piece(s)Available

18 Days or more

4.521100End Mill Shank63332450451
1 Piece(s)Available

9 Days or more

4.621100End Mill Shank63332460461
1 Piece(s)Available

9 Days or more

4.721100End Mill Shank63332470471
1 Piece(s)Available

9 Days or more

4.824100End Mill Shank63332480481
1 Piece(s)Available

9 Days or more

4.924100End Mill Shank63332490491
1 Piece(s)Available

18 Days or more

524110End Mill Shank63332500501
1 Piece(s)Available

9 Days or more

5.124110End Mill Shank63332510511
1 Piece(s)Available

9 Days or more

5.224110End Mill Shank63332520521
1 Piece(s)Available

9 Days or more

5.324110End Mill Shank63332530531
1 Piece(s)Available

9 Days or more

5.427110End Mill Shank63332540541
1 Piece(s)Available

9 Days or more

5.527110End Mill Shank63332550551
1 Piece(s)Available

9 Days or more

5.627110End Mill Shank63332560561
1 Piece(s)Available

9 Days or more

5.727110End Mill Shank63332570571
1 Piece(s)Available

9 Days or more

5.827110End Mill Shank63332580581
1 Piece(s)Available

9 Days or more

5.927110End Mill Shank63332590591
1 Piece(s)Available

9 Days or more

627110Straight shank63332600292
1 Piece(s)Available

9 Days or more

6.530120End Mill Shank63332650322
1 Piece(s)Available

9 Days or more

6.830120End Mill Shank63332680322
1 Piece(s)Available

9 Days or more

730120End Mill Shank63332700322
1 Piece(s)Available

9 Days or more

7.534130End Mill Shank63332750362
1 Piece(s)Available

9 Days or more

7.834130End Mill Shank63332780362
1 Piece(s)Available

9 Days or more

834130Straight shank83332800362
1 Piece(s)Available

9 Days or more

8.538140End Mill Shank83332850402
1 Piece(s)Available

9 Days or more

8.838140End Mill Shank83332880402
1 Piece(s)Available

18 Days or more

938140End Mill Shank83332900402
1 Piece(s)Available

9 Days or more

9.542150End Mill Shank83332950442
1 Piece(s)Available

9 Days or more

9.842150End Mill Shank83332980442
1 Piece(s)Available

9 Days or more

1042150Straight shank103333000442
1 Piece(s)Available

9 Days or more

10.546160End Mill Shank103333050482
1 Piece(s)Available

9 Days or more

10.846160End Mill Shank103333080482
1 Piece(s)Available

9 Days or more

1146160End Mill Shank103333100482
1 Piece(s)Available

9 Days or more

11.850170End Mill Shank103333180522
1 Piece(s)Available

9 Days or more

1250170Straight shank123333200522
1 Piece(s)Available

9 Days or more

12.556180End Mill Shank123333250582
1 Piece(s)Available

9 Days or more

1356180End Mill Shank123333300582
1 Piece(s)Available

9 Days or more

13.560190End Mill Shank123333350622
1 Piece(s)Available

9 Days or more

1460190End Mill Shank123333400622
1 Piece(s)Available

9 Days or more

1564200End Mill Shank123333500662
1 Piece(s)Available

9 Days or more

1668210Straight shank163333600702
1 Piece(s)Available

9 Days or more

1774220End Mill Shank163333700762
1 Piece(s)Available

9 Days or more

17.578230End Mill Shank163333750802
1 Piece(s)Available

9 Days or more

1878230End Mill Shank163333800802
1 Piece(s)Available

9 Days or more

2088250Straight shank203334000902
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No. Under Head Length ℓ₂
(mm)
Shape (type)

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type Carbide Coating Y/N Available
Coating Type Other With/without Oil Hole NA Coating Details EgiAs Coating

Additional Products in this Category

Tech Support