(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Neji-Saurus M2 PZ-57

Neji-Saurus M2 PZ-57
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
•Spring : Not Included
For complete product overview and details on Neji-Saurus M2 PZ-57, see the sections below:

PDF

Part Number

Configured Part Number is shown.

PZ-57

 
Part Number
PZ-57
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 120
With or without spring NA Set / Single Item Single Item Product Type For Small Screws
Blade hardness HRC56±2 Screw Shape Pan head screw Gripping tip part(φ mm) 2-3.5
Main Body Gripping Part(φ mm) 3.5-5.5 Material High Carbon Steel Main body: option Main Body
Weight(g) 100 Features Optimal for removing extra small crushed screws and special screws. Optimal for precision screws of M2 or smaller for printed circuit boards and electronic devices. Pocket size 120 mm, lightweight design of only 100 g. With a strap hole suitable for fall prevention.

Please check the type/dimensions/specifications of the part PZ-57 in the Neji-Saurus M2 PZ-57 series.

Additional Products in this Category

Tech Support