(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

NAKANE Rotating Center, with Carbide, Strong Type XPA

NAKANE Rotating Center, with Carbide, Strong Type XPA
  • Volume Discount

•Tip Angle (°): 60
•Runout accuracy (mm): 0.003
•Carbide Tip Angle (°): 60

Part Number

Configured Part Number is shown.

Part Number
XPA3
XPA4
XPA5
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
d
(mm)
Mass
(g)
Carbide tip external diameter
(mm)
Carbide tip length
(mm)
1 Piece(s)Available

11 Days or more

MT338.546.983.145168.52.6408401425
1 Piece(s)Available

11 Days or more

MT452.557.3104.862214.635419401835
1 Piece(s)Available

11 Days or more

MT568.474133.780276.157245801835

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) Yes Tip angle(°) 60
Runout accuracy(mm) 0.003 Carbide tip angle(°) 60

Additional Products in this Category

Tech Support